(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plate Ratchet Replacement Driver【5 Pieces Per Package】

Plate Ratchet Replacement Driver

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· This is a 6.3 mm subtense shaft bit set usable with panel ratchet replacement driver (TMDB8, RM22, RM32).

Part Number

Configured Part Number is shown.

TDT5

Part Number
TDT5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Torx Single Product/Set Classification Set Product Shaft type Square
Magnet NA Details Type Bit Set Set Content T Type Torx® Bits: T6, T8, T10, T15, T20 (Length: 20 mm)
Set Contents (Items) 5 Trusco Code 373-8582 Features This is a 6.3 mm subtense shaft bit set usable with panel ratchet replacement driver (TMDB8, RM22, RM32).
Mass(g/Set) 35

Please check the type/dimensions/specifications of the part TDT5 in the Plate Ratchet Replacement Driver series.

Additional Products in this Category

Tech Support