(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Natural wooden grip which is easy on the hands.
· The shaft is round.
· Shaft material is Cr-V.
· The tip is magnetic.
[Applications]
· General purpose tool
Tip standards | Flathead (-) | Tip size / flathead (-) blade width (mm) B1 | 6 | Shaft length L (mm) | 100 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Shaft type | Round | Magnet | Available |
Shaft through | Available | Bolster | NA | Grip Type | Wooden handle |
Tip size / flathead (-) blade thickness (mm) B2 | 0.95 | Overall Length(mm) | 230 | Trusco Code | 373-3475 |
Mass(g) | 120 | Features | Natural wooden grip which is easy on the hands. The shaft is round. Shaft material is Cr-V. | Specifications | Through Hole Type |
Blade Tip | With Magnet |
Please check the type/dimensions/specifications of the part D12M2-6 in the Wooden Handle Screwdriver (Through, w/ Magnet) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy