(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Handle Screwdriver Long (with Throughput/Magnet)

Resin Handle Screwdriver Long (with Throughput/Magnet)

Click this image to zoom it.

Move the mouse over the image to zoom

  • D1M2
  • D1P2
  • Volume Discount

[Features]
· Square resin grip which makes it easy to apply force.
· There is a hexagonal part at the base of the shaft.
· Shaft is hexagon shaped.
· Shaft material is Cr-V.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
D1M2-530
D1M2-630
D1P2-130
D1P2-230
D1P2-330
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

Flathead (-)-5.50.8400373-3556180
1 Piece(s)Available

9 Days or more

Flathead (-)-6.31410373-3572200
1 Piece(s)Available

9 Days or more

Phillips (+)No.1--400373-3629180
1 Piece(s)Available

9 Days or more

Phillips (+)No.2--410373-3645200
1 Piece(s)Available

9 Days or more

Phillips (+)No.3--430373-3661310

Loading...

  1. 1

Basic Information

Shaft length L (mm) 300 Single Product/Set Classification Single Item Shaft type Round
Magnet Available Shaft through Available Bolster Included
Grip Type Resin Features Square resin grip with which force is easily applied. There is a hexagonal part at the base of the shaft. The shaft is hexagonal. The material of the shaft is Cr-V. Specifications Through Hole Type
Blade Tip With Magnet

Additional Products in this Category

Tech Support