(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Soft Screwdriver Set (with Magnet)

Soft Screwdriver Set (with Magnet)

Click this image to zoom it.

Move the mouse over the image to zoom

  • TD798
  • TD2798
  • Volume Discount

[Features]
· Shaft material is Cr-V.
· The grip is light, not sticky, and uses environmentally friendly elastomer resin.

Part Number

Configured Part Number is shown.

Part Number
TD2798
TD798
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft through Details Type Trusco Code
1 Piece(s)Available

9 Days or more

AvailableThrough Hole Type373-8485
1 Piece(s)Available

9 Days or more

NA-373-8540

Loading...

  1. 1

Basic Information

Tip standards Phillips (+)/Flathead(-) Tip size / Phillips (+) No.1 / No.2 / No.3 Tip size / flathead (-) blade width (mm) B1 6 / 8 / 5.5
Shaft length L (mm) 100 / 150 / 75 / 25 Single Product/Set Classification Set Product Shaft type Round
Magnet Available Bolster NA Grip Type Rubber
Tip size / flathead (-) blade thickness (mm) B2 0.8 / 1.1 / 0.95 / 0.75 Set Content (+) No. 1, 2, 3, (-) 5.5, 6, 8, Stubby (+) No .2, (-) 6 Set Contents (Items) 8
Features Shaft material is Cr-V. The grip is light, not sticky, and uses environmentally friendly elastomer resin. Blade Tip With Magnet Mass(g/Set) 1000

Additional Products in this Category

Tech Support