(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Impact Wrench Socket (Insertion Angle 25.4 mm)

Impact Wrench Socket (Insertion Angle 25.4 mm)
  • Volume Discount

[Features]
· The AMBAC system prevents pins from popping out during use.
· The PowerFit system prevents the bolts and nuts from stripping.
· An easy-to-see size indication is provided along with engraving.
· New type of ring also allows pins and rings to be easily installed.

Part Number

Configured Part Number is shown.

Part Number
BP8-33P
BP8-46P
BP8-50P
BP8-65P
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

3370308-0161686
1 Piece(s)Available

9 Days or more

4680308-02181130
1 Piece(s)Available

8 Days or more

5080308-02261273
1 Piece(s)Available

8 Days or more

6587308-02771926

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For Impact Insertion Angle (Shaft measurement when electric drill is involved) (mm) 25.4
Socket shape 6 Sq. Accessory Pin, Ring Features AMBAC system is adopted to prevent the pin from popping out during use. PowerFit is adopted to prevent nuts and bolts from wearing out. An easy-to-see size indication is provided along with engraving. A new type of ring also allows pins and rings to be easily installed.

Additional Products in this Category

Tech Support