(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Shaped Wrench

T-Shaped Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The size is engraved in the upper part of the handle, making it easy to check when hanging from a holder.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
TH-12
TH-14
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

12255373-8671320
1 Piece(s)Available

8 Days or more

14255.5373-8701390

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Socket shape 6 Sq.
Overall Width(mm) 250 Features The size is engraved in the upper part of the handle, making it easy to check when hanging from a holder.

Additional Products in this Category

Tech Support