(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet Handle - Insertion Angle 19 mm.

Ratchet Handle - Insertion Angle 19 mm.
  • Volume Discount

[Features]
· It is an oval-type ratchet handle.
· Uses a gear with 40 teeth, and has a feed of 9°.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

BR6A

Part Number
BR6A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 19
Overall length (L dimension)(mm) 505 The Number of Teeth(sheet) 40 Trusco Code 381-0607
Mass(g) 2500 Features It is an oval-type ratchet handle. Uses a gear with 40 teeth, and has a feed of 9°.

Please check the type/dimensions/specifications of the part BR6A in the Ratchet Handle - Insertion Angle 19 mm. series.

Additional Products in this Category

Tech Support