(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Ratchet Handle (Insertion Angle 12.7 mm)

Ratchet Handle (Insertion Angle 12.7 mm)

Click this image to zoom it.

Move the mouse over the image to zoom

  • BR4E
  • BR4F
  • Volume Discount

[Features]
· This is a standard type with a standard long handle.
· Adopts 36-tooth gears.
· Adopts a union mechanism that prevents inadvertent dropping of the socket.
· Integral type claws reduce the head thickness by 20% of the previous product and realize a compact head.
· 36 gears are adopted to achieve a fine feed angle, and the gears are supported by 2 crowfeet to increase the strength by 30% compared with conventional products.

Part Number

Configured Part Number is shown.

Part Number
BR4E
BR4F
Part NumberMinimum order quantityVolume DiscountDays to Ship Swivel Type Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

NA-307-5591580
1 Piece(s)Available

8 Days or more

AvailableSwiveling Type307-5613700

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Overall length (L dimension)(mm) 250 The Number of Teeth(sheet) 36 Features This is a standard type with a standard long handle. Adopts 36-tooth gears. Also adopts a union mechanism that prevents inadvertent dropping of the socket.

Additional Products in this Category

Tech Support