(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrenches - Ratchet, Compact Head, BR3A

Socket Wrenches - Ratchet, Compact Head, BR3A
  • Volume Discount

[Features]
· This is a standard type with a standard long handle.
· Ratcheting while holding the non-slip pad in the center of the head can prevent co-rotation.
· Adopts 36-tooth gears.
· Integral type claws reduce the head thickness by 20% of the previous product and realize a compact head.
· 36 gears are adopted to achieve a fine feed angle, and the gears are supported by 2 crowfeet to increase the strength by 30% compared with conventional products.

Part Number

Configured Part Number is shown.

BR3A

Part Number
BR3A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Overall length (L dimension)(mm) 180 Swivel NA The Number of Teeth(sheet) 36
Trusco Code 307-5516 Mass(g) 260 Features This is a standard type with a standard long handle. Ratcheting while holding the non-slip pad in the center of the head can prevent co-rotation. Adopts 36-tooth gears.

Please check the type/dimensions/specifications of the part BR3A in the Socket Wrenches - Ratchet, Compact Head, BR3A series.

Additional Products in this Category

Tech Support