(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flex Knuckle Joint

Flex Knuckle Joint

Click this image to zoom it.

Move the mouse over the image to zoom

  • BJF20
  • BJF30
  • Volume Discount

[Features]
· By the double hex ball joint system, a smooth rotation of 44 degrees around the circumference has been realized.

Part Number

Configured Part Number is shown.

Part Number
BJF20
BJF30
Part NumberMinimum order quantityVolume DiscountDays to Ship Insertion Angle (Shaft measurement when electric drill is involved) (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Insertion Angle
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

9.59.550Concave/Convex 9.5373-284386
1 Piece(s)Available

8 Days or more

12.712.765Concave/Convex 12.7383-5286170

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Universal Joint Application For handwork Socket shape Joint type
Features By the double hex ball joint system, a smooth rotation of 44 degrees around the circumference has been realized.

Additional Products in this Category

Tech Support