(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Extension Bar (Swing Type) - KYOTO TOOL (BE3-075JW)

Extension Bar (Swing Type) - KYOTO TOOL BE3-075JW

Click this image to zoom it.

Move the mouse over the image to zoom

  • Square Drive Size 6.3 (BE2-030JW, BE2-050JW, BE2-075JW, BE2-100JW, BE2-150JW, BE2-200JW, BE2-270JW)
  • Square Drive Size 9.5 (BE3-030JW, BE3-050JW, BE3-075JW, BE3-1000JW, BE3-100JW, BE3-150JW, BE3-200JW, BE3-270JW, BE3-600JW)
  • Square Drive Size 12.7 (BE4-050JW, BE4-075JW, BE4-100JW, BE4-150JW, BE4-200JW, BE4-270JW)
  • Volume Discount

[Features]
· Swivel angle can be set to an even more practical 13° to achieve a full turn. The dimensional tolerance of the drive is set to be even smaller, keeping rattling to a minimum.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.

Part Number

Configured Part Number is shown.

BE3-075JW

Part Number
BE3-075JW
Part NumberMinimum order quantityVolume DiscountDays to Ship Insertion Angle (Shaft measurement when electric drill is involved) (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Insertion Angle
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

9.59.575Concave/Convex 9.5307-591575

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Extension Bar Application For handwork Socket shape Joint type
Features Insertion angle side uses power-fit shape to prevent stress concentration. Setting the oscillation angle at an even more practical 13° to achieve a full turn. The dimensional tolerance of the drive is set to be even smaller, keeping rattling to a minimum.

Please check the type/dimensions/specifications of the part BE3-075JW in the Extension Bar (Swing Type) - KYOTO TOOL series.

Products like this...

Part Number
BE3-150JW
BE3-270JW
BE3-600JW
BE4-075JW
BE4-100JW
Part NumberMinimum order quantityVolume DiscountDays to Ship Insertion Angle (Shaft measurement when electric drill is involved) (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Insertion Angle
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

9.59.5150Concave/Convex 9.5307-5931140
1 Piece(s)Available

8 Days or more

9.59.5270Concave/Convex 9.5307-5958250
1 Piece(s)Available

8 Days or more

9.59.5600Concave/Convex 9.5307-5966530
1 Piece(s)Available

8 Days or more

12.712.775Concave/Convex 12.7307-6075140
1 Piece(s)Available

8 Days or more

12.712.7100Concave/Convex 12.7307-6083170

Additional Products in this Category

Tech Support