(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long T Type Torx Bit Socket (9.5 mm Insertion Angle) (BT3-T25L)

Long T Type Torx Bit Socket (9.5 mm Insertion Angle) BT3-T25L
  • Volume Discount

[Features]
· Plug type bits can be replaced.
· Long type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.

Part Number

Configured Part Number is shown.

BT3-T25L

Part Number
BT3-T25L
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Nominal No. Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

4.40T25307-831161

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Socket shape Hexagonal bit Overall length (L dimension)(mm) 128 Features Plug type bits can be replaced. Long type. Insertion angle side uses power-fit shape to prevent stress concentration.

Please check the type/dimensions/specifications of the part BT3-T25L in the Long T Type Torx Bit Socket (9.5 mm Insertion Angle) series.

Products like this...

Part Number
BT3-T30L
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Nominal No. Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

5.49T30307-833762

Additional Products in this Category

Tech Support