(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Semi-Deep Socket (12 Sided Type / 9.5 mm Insertion Angle)

Semi-Deep Socket (12 Sided Type / 9.5 mm Insertion Angle)
  • Volume Discount

[Features]
· It is a semi-deep type with an intermediate role between the standard and deep types.
· KTC unique Power Fit has been adopted to both aperture and drive.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
B3M-06W
B3M-07W
B3M-08W
B3M-09W
B3M-055W
B3M-10W
B3M-11W
B3M-12W
B3M-13W
B3M-14W
B3M-15W
B3M-16W
B3M-17W
B3M-18W
B3M-19W
B3M-20W
B3M-21W
B3M-22W
B3M-23W
B3M-24W
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

640373-192831
1 Piece(s)Available

8 Days or more

740373-194430
1 Piece(s)Available

8 Days or more

840373-196133
1 Piece(s)Available

8 Days or more

940373-198737
1 Piece(s)Available

8 Days or more

5.540373-190129
1 Piece(s)Available

8 Days or more

1040373-200234
1 Piece(s)Available

8 Days or more

1140373-202939
1 Piece(s)Available

8 Days or more

1240373-204545
1 Piece(s)Available

8 Days or more

1350373-206161
1 Piece(s)Available

8 Days or more

1450373-208871
1 Piece(s)Available

8 Days or more

1550373-210074
1 Piece(s)Available

8 Days or more

1650373-212679
1 Piece(s)Available

8 Days or more

1750373-214295
1 Piece(s)Available

8 Days or more

1850373-2169108
1 Piece(s)Available

8 Days or more

1950373-2185111
1 Piece(s)Available

8 Days or more

2050373-2207124
1 Piece(s)Available

8 Days or more

2150373-2223141
1 Piece(s)Available

8 Days or more

2250373-2240151
1 Piece(s)Available

8 Days or more

2350373-2266155
1 Piece(s)Available

8 Days or more

2450373-2282176

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Features It is a semi-deep type with an intermediate role between the standard and deep types. KTC's own power-foot type is used for both the bore size and the insertion angle.

Additional Products in this Category

Tech Support