(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket (12 Angle Type / Inch Size)

Socket (12 Angle Type / Inch Size)
  • Volume Discount

[Features]
· A standard type which is of a compact design with a shorter overall length than conventional products, easy to work in narrow places.
· KTC unique Power Fit has been adopted to both aperture and drive.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

B2-7/16W

Part Number
B2-7/16W
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 6.3
Width across flat dimension (S Measurement) 7/16 Overall length (L dimension)(mm) 19 Details Type Insertion Angle 6.3 mm
Trusco Code 373-1243 Mass(g) 16 Features It is a standard type which is of a compact design with a shorter overall length than conventional products and easy to work in narrow places. KTC unique Power Fit has been adopted to both aperture and drive.

Please check the type/dimensions/specifications of the part B2-7/16W in the Socket (12 Angle Type / Inch Size) series.

Additional Products in this Category

Tech Support