(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket (12 Sided Type / 25.4 mm Insertion Angle)

Socket (12 Sided Type / 25.4 mm Insertion Angle)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Double hex type which is easy to insert in bolts and nuts.

Part Number

Configured Part Number is shown.

Part Number
B50-32
B50-42
B50-46
B50-50
B50-55
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

3265344-7961430
1 Piece(s)Available

11 Days or more

4279383-4956810
1 Piece(s)Available

8 Days or more

4682344-8011980
1 Piece(s)Available

12 Days or more

5086344-80291200
1 Piece(s)Available

8 Days or more

5592344-80451430

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 25.4
Features Double hex type which is easy to insert in bolts and nuts.

Additional Products in this Category

Tech Support