(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Socket Set (Hex Type / 9.5 mm Insertion Angle / Includes Holder)

Socket Set (Hex Type / 9.5 mm Insertion Angle / Includes Holder)

Click this image to zoom it.

Move the mouse over the image to zoom

  • TB305E
  • TB3M05
  • Volume Discount

[Features]
· KTC unique Power Fit has been adopted to both aperture and drive.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

TB3M05

Part Number
TB3M05
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Set Product Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Socket shape 6 Sq. Width across flat dimension (S Measurement) 10 / 12 / 14 / 17 / 8 Set Contents (Items) 10
Trusco Code 373-8442 Socket Hexagonal Semi-Deep: 8, 10, 12, 14, 17 Accessory Socket Holder
Features KTC unique Power Fit has been adopted to both aperture and drive. Mass(g/Set) 400

Please check the type/dimensions/specifications of the part TB3M05 in the Socket Set (Hex Type / 9.5 mm Insertion Angle / Includes Holder) series.

Additional Products in this Category

Tech Support