(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set (6 Sided Type / 6.3 mm Insertion Angle)

Socket Wrench Set (6 Sided Type / 6.3 mm Insertion Angle)

Click this image to zoom it.

Move the mouse over the image to zoom

  • TB2X20
  • TB2X20B
  • TB210、TB210B
  • Volume Discount

[Features]
· Layout designed with user-friendliness in mind to meet the needs of the user.
· The tray is difficult to break, made from a sturdy and durable resin mold.

Part Number

Configured Part Number is shown.

Part Number
TB2X20
TB2X20B
TB210
TB210B
TB214
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Set Contents (Items) Trusco Code Socket Handle Contents Mass
(g/Set)
1 Piece(s)Available

8 Days or more

5 ~ 1425383-9265Hexagon (mm): 5, 5.5, 6, 7, 8, 10, 11, 12, 13, 14, Hexagon Deep (mm): 5, 5.5, 6, 7, 8, 10, 11, 12, 13, 14Ratchet Handle, Spinner Handle, Extension Bar (50, 100), Oscillating Extension Bar (30)1300
1 Piece(s)Available

8 Days or more

1/2 / 1/4 / 3/8 / 3/16 / 5 / 5/16 / 5.5 / 6 / 7 / 7/16 / 7/32 / 8 / 9/16 / 9/32 / 10 / 11 / 11/32 / 12 / 13 / 1425383-9273Hexagon (Inches): 3/16, 7/32, 1/4, 9/32, 5/16, 11/32, 3/8, 7/16, 1/2, 9/16, Hexagon (mm): 5, 5.5, 6, 7, 8, 10, 11, 12, 13, 14Ratchet Handle, Spinner Handle, Extension Bar (50, 100), Oscillating Extension Bar (30)1300
1 Piece(s)Available

8 Days or more

5 ~ 1413383-9184Hexagon (mm): 5, 5.5, 6, 7, 8, 10, 11, 12, 13, 14Ratchet Handle, Extension Bar (50, 100)400
1 Piece(s)Available

8 Days or more

1/2 / 1/4 / 3/8 / 3/16 / 5/16 / 7/16 / 7/32 / 9/16 / 9/32 / 11/3213383-9192Hexagon (inches): 3/16, 7/32, 1/4, 9/32, 5/16, 11/32, 3/8, 7/16, 1/2, 9/16,Ratchet Handle, Extension Bar (50, 100)400
1 Piece(s)Available

8 Days or more

3.2 ~ 1417383-9214Hexagon (mm): 3.2, 4, 4.5, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13, 14Ratchet Handle, Extension Bar (50, 100)440

Loading...

  1. 1

Basic Information

Single Product/Set Classification Set Product Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 6.3
Socket shape 6 Sq. Features Features a layout that was designed with user-friendliness in mind and in a way that meets user demands. The tray is a resin molded product that is sturdy, durable, and does not easily crack.

Additional Products in this Category

Tech Support