(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long T Handle Hex Key - 4mm to 8mm, HTH Series

Long T Handle Hex Key - 4mm to 8mm, HTH Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· T-shaped handle is suitable for fast rotating work.
· Convenient for attachment/removal of hex socket bolts mounted in deep places.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

HTH-5

Part Number
HTH-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model T Type Tip Model Standard Type Two-sided Width Size(mm) 5
Single Item / Set Single Item Total Length (L Size)(mm) 230 Overall Width(mm) 160
Trusco Code 383-7611 Mass(g) 265 Features T-shaped handle suited for rapid fastening. Convenient for removal of hex socket head bolts mounted in deep places.

Please check the type/dimensions/specifications of the part HTH-5 in the Long T Handle Hex Key - 4mm to 8mm, HTH Series series.

Additional Products in this Category

Tech Support