(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Flex Head Socket

Flex Head Socket

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Sockets on both ends are movable to allow work to be performed at an optimal angle.
· The socket has KTC's unique Power Fit shape.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
FBH1-8X10
FBH1-17X19
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

2008×10373-425190
1 Piece(s)Available

9 Days or more

25017×19373-4242250

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) Available
Single Item / Set Single Item

Additional Products in this Category

Tech Support