(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Profit Tool Combination Wrench

Profit Tool Combination Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· It has a slim form with emphasis on "thinness and lightness".
· The design of the handle is tapered-shape, with transfer of torque and possibility of bending in mind.
· The length of the handle is also set to an optimum length that considers the tightening torque.
· The box part adopts the Power Fit shape.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
MS30-8
MS30-10
MS30-14
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Offset Angle
(°)
Two-sided Width Size
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

125188383-821820
1 Piece(s)Available

8 Days or more

1501510383-814530
1 Piece(s)Available

8 Days or more

2001114383-817080

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Single Item / Set Single Item

Additional Products in this Category

Tech Support