(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Profit Tool Spanner

Profit Tool Spanner

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The tip is tapered, making it slimmer than the conventional product, especially at the tip.
· The opening has only one size, which is set to a rising angle of 25° on only one side.
· It is also useful for the double-nut tightening and loosening of various machines.

Part Number

Configured Part Number is shown.

Part Number
S30-10
S30-15
S30-17
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

13010383-824235
1 Piece(s)Available

8 Days or more

17015383-828580
1 Piece(s)Available

8 Days or more

18517383-8293105

Loading...

  1. 1

Basic Information

Model Double-ended wrench Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 25 Single Item / Set Single Item

Additional Products in this Category

Tech Support