(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double-Ended Wrench (Inch Size)

Double-Ended Wrench (Inch Size)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Double-Ended Wrench (Inch Size)
  • TS206B
  • Volume Discount

[Features]
· A "new spear-shaped head" achieves the world's smallest head width.
· (R1) type sectional structure is used, making it lightweight and resistant to bending.
· Sizes are indicated in large and easy-to-see embossing forging.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
S2-1-1/8X1-1/4
S2-1/2X9/16
S2-1/4X5/16
S2-1X1-1/16
S2-3/4X13/16
S2-3/8X7/16
S2-5/8X3/4
S2-5/8X11/16
S2-5/16X3/8
S2-7/16X1/2
S2-9/16X5/8
S2-11/16X3/4
S2-13/16X7/8
S2-15/16X1
S2-19/32X11/16
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(Inch)
Set Content
(Inch)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

2881-1/8×1-1/41-1/8×1-1/4373-7608510
1 Piece(s)Available

8 Days or more

1601/2×9/161/2×9/16373-761674
1 Piece(s)Available

8 Days or more

1071/4×5/161/4×5/16373-764118
1 Piece(s)Available

11 Days or more

2561×1-1/161×1-1/16373-7675327
1 Piece(s)Available

8 Days or more

2183/4×13/163/4×13/16373-7691195
1 Piece(s)Available

8 Days or more

1333/8×7/163/8×7/16373-771345
1 Piece(s)Available

8 Days or more

1925/8×3/45/8×3/4373-7748133
1 Piece(s)Available

8 Days or more

1775/8×11/165/8×11/16373-7730110
1 Piece(s)Available

8 Days or more

1225/16×3/85/16×3/8373-772140
1 Piece(s)Available

8 Days or more

1477/16×1/27/16×1/2373-775665
1 Piece(s)Available

8 Days or more

1699/16×5/89/16×5/8373-776497
1 Piece(s)Available

8 Days or more

19511/16×3/411/16×3/4373-7594145
1 Piece(s)Available

8 Days or more

23113/16×7/813/16×7/8373-7624224
1 Piece(s)Available

8 Days or more

24915/16×115/16×1373-7659300
1 Piece(s)Available

8 Days or more

17519/32×11/1619/32×11/16373-7667106

Loading...

  1. 1

Basic Information

Model Double-ended wrench Ratchet Mechanism NA Swing Head (Flex) NA
Single Item / Set Single Item

Additional Products in this Category

Tech Support