(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Profit® Tool Offset Wrench

Profit® Tool Offset Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The opening has only one size, but it can be used at either of two rising angles of 45° x 15° and 15°.
· Convenient to use in the flange coupling of industrial machinery and to work on nuts and bolts mounted in narrow places.

Part Number

Configured Part Number is shown.

Part Number
M30-10
M30-13
M30-17
M30-19
TM305
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Single Item / Set Set Content
(mm)
Set Content
(Point)
Trusco Code Mass
(g)
Mass
(g/Set)
1 Piece(s)Available

8 Days or more

17510Single Item--373-610540-
1 Piece(s)Available

8 Days or more

21013Single Item--373-612170-
1 Piece(s)Available

8 Days or more

24417Single Item--373-6156100-
1 Piece(s)Available

8 Days or more

27019Single Item--373-6164120-
1 Piece(s)Available

8 Days or more

-8 ~ 14Set Product8、10、12、13、145373-8825-460

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 45×15、15

Additional Products in this Category

Tech Support