(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Offset Wrench (45° x 6°)

Offset Wrench (45° x 6°)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model : Double-ended Box Wrench
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 10+ù12, 11+ù13, 12+ù14, 14+ù17, 16+ù18, 17+ù19, 19+ù21, 22+ù24, 27+ù30, 8+ù10
•Single Item / Set : Single Item
For complete product overview and details on Offset Wrench (45° x 6°), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
NM5-1113
NM5-1618
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

21411×13395-283585
1 Piece(s)Available

8 Days or more

264.516×18395-2860185

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 45 Single Item / Set Single Item

Additional Products in this Category

Tech Support