(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Box Wrench (45° x 6°, Inch Size)

Long Box Wrench (45° x 6°, Inch Size)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Long Box Wrench (45° x 6°, Inch Size)
  • TM506B
  • Volume Discount

[Features]
· Offset angle of 45°x 6° that allows maximum torque transfer.
· I-type sectional structure is used, making it lightweight and resistant to bending.
· Can also be used easily with bolts and nuts in recessed places, and the head can be used flipped over.
· Sizes are indicated in large and easy-to-see embossing forging.
[Applications]
· Generic Tools.

Part Number

Configured Part Number is shown.

M5-5/8X11/16

Part Number
M5-5/8X11/16
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 265 Offset Angle(°) 45×6 Two-sided Width Size(Inch) 5/8 / 11/16
Single Item / Set Single Item Set Content(Inch) 5/8、11/16 Trusco Code 383-7904
Mass(g) 171

Please check the type/dimensions/specifications of the part M5-5/8X11/16 in the Long Box Wrench (45° x 6°, Inch Size) series.

Additional Products in this Category

Tech Support