(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Ratchet Wrenches - Combination, Loosening/Tightening Type, MSR2SA

Ratchet Wrenches - Combination, Loosening/Tightening Type, MSR2SA

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Final tightening is possible with the ratchet box part.
· Left and right switching allows for excellent workability.
· With a feed angle of 5° (excluding 8 mm), smooth continuous work in narrow places is possible.
· Short type convenient for use in narrow places.

Part Number

Configured Part Number is shown.

Part Number
MSR2SA-10
MSR2SA-13
MSR2SA-17
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Thick Wrench
(mm)
Thick Eyeglasses
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

95104.87.3392-153134
1 Piece(s)Available

8 Days or more

108135.88.6392-155760
1 Piece(s)Available

8 Days or more

12717710.3392-1573108

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Single Item / Set Single Item Details Type Short Type

Additional Products in this Category

Tech Support