(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultra Long Ratchet Offset Wrench (Swiveling Type)

Ultra Long Ratchet Offset Wrench (Swiveling Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Final tightening is possible with the ratchet box part.
· 72 teeth with 5° feed angle make fine feed operations possible.
· Can be used even if there is spot facing around the nuts and bolts, as both the ratchet side and the box wrench side have an offset shape on one surface.
· Can be used for tightening and loosening as the rotational direction can be switched using the lever on the side of the head.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
MR15L-10F
MR15L-12F
MR15L-13F
MR15L-14F
MR15L-17F
MR15L-19F
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Thick Ratchet
(mm)
Thick Eyeglasses
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

3151013.48.2383-8072135
1 Piece(s)Available

8 Days or more

3501214.49.6383-8081188
1 Piece(s)Available

8 Days or more

3801314.910.5383-8099224
1 Piece(s)Available

8 Days or more

3951415.411383-8102256
1 Piece(s)Available

9 Days or more

4351718.513.4383-8129370
1 Piece(s)Available

8 Days or more

4601920.914.4383-8137451

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism Available Swing Head (Flex) Available
Single Item / Set Single Item

Additional Products in this Category

Tech Support