(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Non-Chrome Polishing Agent

Non-Chrome Polishing Agent
  • Volume Discount

[Features]
· Main component is an aluminum oxide abrasive.
· Apply non-chrome abrasive onto Felt Buff Series to use for scratch removal as well as mirror finishing.
· Since the finished surface is finer than green rouge, it is also used for erasing swirls after using green rouge.
[Applications]
· For mirror finish of steel, stainless steel, aluminum, etc.

Part Number

Configured Part Number is shown.

TNC-150

Part Number
TNC-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Color Light Green Depth(mm) 49 Height(mm) 27
Frontage(mm) 151 Trusco Code 400-4426 Mass 370

Please check the type/dimensions/specifications of the part TNC-150 in the Non-Chrome Polishing Agent series.

Additional Products in this Category

Tech Support