(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micrometer Stand

Micrometer Stand
  • Volume Discount

[Features]
· It shows its full potential in inspections with large amounts of measurements.
[Applications]
· Measurement holding instrument.

Part Number

Configured Part Number is shown.

TMS-R

Part Number
TMS-R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Micrometer Stand Waterproof Function NA Output terminal for measuring data: with or without NA
Maximum Opening Dimensions(mm) 10 Trusco Code 415-3049 Mass(g) 990
Features It shows its full potential in inspections with large amounts of measurements. Application Measurement holding instrument. Applicable Micrometer For 25 to 100mm
Length(mm) 160 Width(mm) 118 Height(mm) 115

Please check the type/dimensions/specifications of the part TMS-R in the Micrometer Stand series.

Additional Products in this Category

Tech Support