(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Carbide, 79 Degree Angle, 151-29041【10 Pieces Per Package】

Deburring Blades - Carbide, 79 Degree Angle, 151-29041
  • Volume Discount

•Model: Manual
•Content: Blade
•Material: Carbide
•Angle Cutting: 79°
•Application: Ridgeline, Front Side Inner Circumference

Part Number

Configured Part Number is shown.

151-29041

Part Number
151-29041
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Work Material Hardened Steel / Castings and brass / Plastic
Material Carbide Cutting Angle 79° Application Ridgeline, Front Side Inner Circumference
Details Type Carbide Blade angle(°) 79 Work Material Properties Brass, cast iron, hardened steel, plastic
Cutting direction Left/Right Rotation Compatible Shaviv Express 351-29041 Features Same Shape as E200
Long Shaft (Applicable Holder) E Holder (M Holder) Long Shaft (Applicable Handle) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made) Short Shaft (Supported Handle) Mango II Short Axis E Type, Mango Clip E, Handle 1 Type

Additional Products in this Category

Tech Support