(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Set BR for Board Weight Cutting, Straight Line Type, 155-00206

Deburring Blades - Set BR for Board Weight Cutting, Straight Line Type, 155-00206
  • Volume Discount

•Model: Manual
•Content: Set
•Application: Straight Line, Plate Material
•Product Type: Mango II Set BR For Board Weight Cutting
•Feature: Ideal for removing burrs on one or both sides of plates up to 14 mm thick. Also possible to do R machining for sheets up to 16 mm thick by attaching two blades to the BR type extension holder. Includes hand guard.

Part Number

Configured Part Number is shown.

155-00206

Part Number
155-00206
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Application Straight Line, Plate Material
Product Type Mango II Set BR For Board Weight Cutting Features Ideal for removing burrs on one or both sides of plates up to 14 mm thick. Also possible to do R machining for sheets up to 16 mm thick by attaching two blades to the BR type extension holder. Includes hand guard. Retractable Holder BR
Blade R10X2 Included wrench BR A Side Metal cuttings readily become spiral-shaped.
B Side Ejection of pulverized chips

Please check the type/dimensions/specifications of the part 155-00206 in the Deburring Blades - Set BR for Board Weight Cutting, Straight Line Type, 155-00206 series.

Additional Products in this Category

Tech Support