(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Deburring Blades - Long-Reach Blade Set FR, Ratchet Type Holder, 155-90073

Deburring Blades - Long-Reach Blade Set FR, Ratchet Type Holder, 155-90073
  • Volume Discount

•Model: Manual
•Content: Set
•Application: Outer Circumference
•Product Type: Mango II Long Reach Set FRX "Outer Circumference Machining with Ratchet"
•Feature: The accessory FR-type extendable holder is a ratchet type for preventing reverse rotation. It is ideal for making holes in narrow spaces, and can support work up to an outer diameter of 26 mm.

Part Number

Configured Part Number is shown.

155-90073

Part Number
155-90073
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Application Outer Circumference
Product Type Mango II Long Reach Set FRX "Outer Circumference Machining with Ratchet" Features The accessory FR-type extendable holder is a ratchet type for preventing reverse rotation. It is ideal for making holes in narrow spaces, and can support work up to an outer diameter of 26 mm. Retractable Holder FR
Blade F26X

Please check the type/dimensions/specifications of the part 155-90073 in the Deburring Blades - Long-Reach Blade Set FR, Ratchet Type Holder, 155-90073 series.

Additional Products in this Category

Tech Support