(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Aluminum Handle, Long-Reach Compatible, 152-00005 (Part Numbers)

Deburring Blades - Aluminum Handle, Long-Reach Compatible, 152-00005
  • Volume Discount

•Model: Manual
•Content: Handle
•Product Type: Handle AL (conventional type, made of aluminum)
•Feature: Compatible with all SHAVIV long-reach types. A spare blade can be stored in the base.

Part Number

Configured Part Number is shown.

152-00005

Part Number
152-00005
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Handle Product Type Handle AL (conventional type, made of aluminum)
Features Compatible with all SHAVIV long-reach types. A spare blade can be stored in the base.

Please check the type/dimensions/specifications of the part 152-00005 in the Deburring Blades - Aluminum Handle, Long-Reach Compatible, 152-00005 series.

Additional Products in this Category

Tech Support