(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Long-Reach Handle, 152-00019

Deburring Blades - Long-Reach Handle, 152-00019
  • Volume Discount

•Model: Manual
•Content: Handle
•Application: "Long-reach" type can be freely extended and contracted.
•Product Type: Mango II Long Reach Handle
•Feature: Standard size with excellent fit. Compatible with all telescopic holders and blades (refer to P.24 for telescopic holder models and P.8-23. for blade models). Telescoping can be adjusted with one touch. Simple construction for sturdiness a

Part Number

Configured Part Number is shown.

152-00019

Part Number
152-00019
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Handle Application "Long-reach" type can be freely extended and contracted.
Product Type Mango II Long Reach Handle Features Standard size with excellent fit. Compatible with all telescopic holders and blades (refer to P.24 for telescopic holder models and P.8-23. for blade models). Telescoping can be adjusted with one touch. Simple construction for sturdiness and easy blade replacement.

Please check the type/dimensions/specifications of the part 152-00019 in the Deburring Blades - Long-Reach Handle, 152-00019 series.

Additional Products in this Category

Tech Support