(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Deburring Blades - Extension Holder, FR-Type, 153-29006

Deburring Blades - Extension Holder, FR-Type, 153-29006
  • Volume Discount

•Model: Manual
•Content: Holder
•Application: Ratchet type that corresponds to all F type blades
•Feature: A retractable holder can be used to enable work in places that cannot be reached by the short shaft type. Please select the retractable holder with the model number same as that of the blade (Example: Holder B is suitable for blade model n
•Holder: FR Holder

PDF

Part Number

Configured Part Number is shown.

153-29006

 
Part Number
153-29006
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Holder Application Ratchet type that corresponds to all F type blades
Features A retractable holder can be used to enable work in places that cannot be reached by the short shaft type. Please select the retractable holder with the model number same as that of the blade (Example: Holder B is suitable for blade model numbers "B10", "B12P" etc. "Holder E" is suitable for blade model number "E100"). All the retractable holders are suitable for Mango II Long Reach Handle, Handle A (made of tree paper) and Handle AL (made of aluminum). Holder FR Holder

Please check the type/dimensions/specifications of the part 153-29006 in the Deburring Blades - Extension Holder, FR-Type, 153-29006 series.

Additional Products in this Category

Tech Support