(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - 40 Degree Angle, Square Type, 151-29143【10 Pieces Per Package】

Deburring Blades - 40 Degree Angle, Square Type, 151-29143
  • Volume Discount

•Model: Manual
•Content: Blade
•Angle Cutting: 40°
•Application: Ridgeline/Plate
•Blade Type: Square shape

Part Number

Configured Part Number is shown.

151-29143

Part Number
151-29143
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Work Material Steel and Aluminum / Stainless Steel / Plastic
Cutting Angle 40° Application Ridgeline/Plate Blade angle(°) 40
Work Material Properties Iron, Aluminum, Copper, Stainless, Plastic Cutting direction Blade type Square shape
Features For R chamfering (up to 16 mm thick), straight line by using 1 piece, and simultaneous 2 face cutting by using 2 pieces is available Long Shaft (Applicable Holder) BR Holder Long Shaft (Applicable Handle) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)

Please check the type/dimensions/specifications of the part 151-29143 in the Deburring Blades - 40 Degree Angle, Square Type, 151-29143 series.

Additional Products in this Category

Tech Support