(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - 35 Degree Angle, Square Type, 151-29053【10 Pieces Per Package】

Deburring Blades - 35 Degree Angle, Square Type, 151-29053
  • Volume Discount

•Model: Manual
•Content: Blade
•Angle Cutting: 35°
•Application: Key Way Edge
•Compatible Shaviv Express: 351-29053

Part Number

Configured Part Number is shown.

151-29053

Part Number
151-29053
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Work Material Steel and Aluminum / Castings and brass / Stainless Steel / Plastic
Cutting Angle 35° Application Key Way Edge Blade angle(°) 35
Work Material Properties Iron, Aluminum, Copper, Brass, Cast Iron, Stainless Steel, Plastic Cutting direction Compatible Shaviv Express 351-29053
Blade type Square shape Features 4-sided blade for groove cutting up to a width of 10 mm. Long Shaft (Applicable Holder) G Holder / G4 Holder
Long Shaft (Applicable Handle) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)

Please check the type/dimensions/specifications of the part 151-29053 in the Deburring Blades - 35 Degree Angle, Square Type, 151-29053 series.

Additional Products in this Category

Tech Support