(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - 60 Degree Angle, Pin Vise Type, 151-29118【2 Pieces Per Package】

Deburring Blades - 60 Degree Angle, Pin Vise Type, 151-29118
  • Volume Discount

Angle Cutting: 60°
Applicable Handles: Pin Vise Type Chuck
Application: Inner Circumference Rear Side / Hole Inner Wall / Plane
Blade Angle: 60
Blade Type: Triangle type
Content: Blade
Cutting Direction: ↔br>Feature: Double-Head Type, Use with 4.8 mm Wide Triangular Scraper Pin Vise Type Chuck
Model: Manual
Scraper Width: 4.8
Work Material: Stainless Steel
Work Material Properties: Iron, Aluminum, Copper, Brass, Cast Iron, Stainless Steel, Plastic

Part Number

Configured Part Number is shown.

151-29118

Part Number
151-29118
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Work Material Steel and Aluminum / Castings and brass / Stainless Steel / Plastic
Cutting Angle 60° Application Inner Circumference Rear Side / Hole Inner Wall / Plane Blade angle(°) 60
Work Material Properties Iron, Aluminum, Copper, Brass, Cast Iron, Stainless Steel, Plastic Cutting direction Scraper Width(mm) 4.8
Blade type Triangle type Features Double-Head Type, Use with 4.8 mm Wide Triangular Scraper Pin Vise Type Chuck Applicable Handles Pin Vise Type Chuck

Additional Products in this Category

Tech Support