(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Deburring Blades - 60 Degree Angle, Triangular Type for Straight Edges/Flat Surfaces, 151-29030【10 Pieces Per Package】

Deburring Blades - 60 Degree Angle, Triangular Type for Straight Edges/Flat Surfaces, 151-29030
  • Volume Discount

•Model: Manual
•Content: Blade
•Angle Cutting: 60°
•Application: Inner Circumference Rear Side / Hole Inner Wall / Plane
•Compatible Shaviv Express: 351-29030

Part Number

Configured Part Number is shown.

151-29030

Part Number
151-29030
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Work Material Steel and Aluminum / Castings and brass / Stainless Steel / Plastic
Cutting Angle 60° Application Inner Circumference Rear Side / Hole Inner Wall / Plane Blade angle(°) 60
Work Material Properties Iron, Aluminum, Copper, Brass, Cast Iron, Stainless Steel, Plastic Cutting direction Compatible Shaviv Express 351-29030
Scraper Width(mm) 8 Blade type Triangle type Features For precision work, 8 mm width triangle type scraper
Long Shaft (Applicable Holder) C Holder Long Shaft (Applicable Handle) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)

Please check the type/dimensions/specifications of the part 151-29030 in the Deburring Blades - 60 Degree Angle, Triangular Type for Straight Edges/Flat Surfaces, 151-29030 series.

Additional Products in this Category

Tech Support