(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Clip, Seal Clipper

Clip, Seal Clipper
  • Volume Discount

•Product Model: Related products
•Material: All Metallic
•Feature 1: Both hands are free, allowing for accurate and efficient work.
•Specification 1: All the base parts rotate 360° freely.
•Specification 2: All parts fixed with a wing screws can be removed.

Part Number

Configured Part Number is shown.

Part Number
TC302
TC303
TC305
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Details Features 2 Specifications 3 Weight
(g)
JAN Code Amount Of Content
1 Piece(s)Available

8 Days or more

Clip x 2Made entirely of metal, is heat resistant, and thus can be used for work with fire.-4004986449-5003171 unit
1 Piece(s)Available

8 Days or more

Clip x 3Made entirely of metal, is heat resistant, and thus can be used for work with fire.-4404986449-5003241 unit
1 Piece(s)Available

8 Days or more

Clip x 2, Lens x 1Even small objects can be seen clearly with very visible lens.With lens, approximately 2 X magnification4954986449-5003311 unit

Loading...

  1. 1

Basic Information

Product Type Related Item Material All Metallic Features 1 Both hands are free, allowing for accurate and efficient work.
Specifications 1 All the base parts rotate 360° freely. Specifications 2 All parts fixed with a wing screws can be removed. Amount Of Content 1 unit

Additional Products in this Category

Tech Support