(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Digital Indicator (Configuration Results / Configuration Certificate / Traceability Flow Chart Included)

Digital Indicator (Configuration Results / Configuration Certificate / Traceability Flow Chart Included)
  • Volume Discount

[Features]
· The digital display is easy to see.
· With hold function.
· Equipped with auto off function (after about 5 minutes).
· Digital indicator with scale intervals of 0.01 mm and measurement range of 12.7 mm.
· Comes with two back covers, a flat type and a type with lug.

PDF

Part Number

Configured Part Number is shown.

TR-DTI-DEI-127-S

 
Part Number
TR-DTI-DEI-127-S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

17 Days or more

Loading...

  1. 1

Basic Information

Application Standard Type Display Method Digital Maximum Measurement Length (Range Selection)(mm) 6~20
Scale interval minimal display(mm) 0.01 Waterproof Function NA Output terminal for measuring data: with or without NA
Measuring Range(mm) 0~12.7 Probe Steel ball Scale specification(mm) Digital
Measured force(N) 1.5 or Less Power Supply CR2032 (Lithium Battery) for Tests, 1 Piece Minimum Read Value(mm) 0.01
Accuracy ±20(μm) Material Main body: Steel Features · Digital display for clear view · Equipped with Auto Off function (turns off in about 5 minutes) · Scale increment: 0.01 mm; This is a digital indicator with a measurement range of 12.7 mm.
Mass(g) 140 Supplement Issuance of Documents Such As Calibration Service + Calibration Performance Report, Calibration Certificate, Traceability System Chart

Additional Products in this Category

Tech Support