(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stubby Combination Wrench, mm No.201

Stubby Combination Wrench, mm No.201
  • Volume Discount

Mass: 755
Material: Body: Cr-V Steel
Model: Combination
Ratchet Mechanism: Not Included
Set Content: 8, 10, 12, 13, 14, 17
Set Contents (Items): 6
Set/Single Item: Set Product
Swing Head (Flex): Not Included
Two-Sided Width Size: 14
For complete product overview and details on Stubby Combination Wrench, mm No.201 see the sections below:

Part Number

Configured Part Number is shown.

1128740

Part Number
1128740
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Two-sided Width Size(mm) 10 / 12 / 13 / 14 / 17 / 8 Single Item / Set Set Product Mass(g) 755
Material Body: Cr-V Steel Set Content 8、10、12、13、14、17 Set Contents (Items) 6

Additional Products in this Category

Tech Support