(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of shank sizes are available. Cast iron and general steel hole finishing. Uses MCo material (cobalt high speed steel).
Part Number |
---|
Loading...
Shank Type | Morse Taper Shank | work material | general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel | Coating Y/N | NA |
---|---|---|---|---|---|
Groove Shape | Straight | Base Blade Y/N | NA | Tool Material Type | Cobalt HSS |
Diameter tolerance | m5 | Tip chamfer angle | 45° | BT. | 0.03/100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy