(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Straight Reamers - Morse Tapered Shank, Deep Hole Machining, LMR

HSS Straight Reamers - Morse Tapered Shank, Deep Hole Machining, LMR
  • Volume Discount

Abundant variety of blade lengths. Ideal for deep drilling. Uses MCo material (cobalt high speed steel).

Part Number

Configured Part Number is shown.

Part Number
LMR150X050
LMR150X055
LMR150X060
LMR150X065
LMR150X070
LMR150X075
LMR150X080
LMR150X085
LMR150X090
LMR150X095
LMR150X100
LMR150X105
LMR150X110
LMR150X115
LMR150X120
LMR150X125
LMR150X130
LMR150X135
LMR150X140
LMR150X145
LMR150X150
LMR150X155
LMR150X160
LMR200X080
LMR200X085
LMR200X090
LMR200X095
LMR200X100
LMR200X105
LMR200X110
LMR200X115
LMR200X120
LMR200X125
LMR200X130
LMR200X135
LMR200X140
LMR200X145
LMR200X150
LMR200X155
LMR200X160
LMR200X165
LMR200X170
LMR200X175
LMR200X180
LMR200X185
LMR200X190
LMR200X195
LMR200X200
LMR200X205
LMR200X210
LMR200X215
LMR200X220
LMR200X225
LMR200X230
LMR200X235
LMR200X240
LMR200X245
LMR200X250
LMR200X260
LMR200X270
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Number of flutes NT Overall Length L
(mm)
shank No Diameter tolerance details
1 Piece(s)Available

12 Days or more

51506240MT1+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.51506240MT1+0.004~+0.009
1 Piece(s)Available

12 Days or more

61506240MT1+0.004~+0.009
1 Piece(s)Available

12 Days or more

6.51506240MT1+0.006~+0.012
1 Piece(s)Available

12 Days or more

71506240MT1+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.51506240MT1+0.006~+0.012
1 Piece(s)Available

9 Days or more

81506240MT1+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.51506240MT1+0.006~+0.012
1 Piece(s)Available

12 Days or more

91506240MT1+0.006~+0.012
1 Piece(s)Available

12 Days or more

9.51506240MT1+0.006~+0.012
1 Piece(s)Available

12 Days or more

101506240MT1+0.006~+0.012
1 Piece(s)Available

12 Days or more

10.51506240MT1+0.007~+0.015
1 Piece(s)Available

12 Days or more

111506240MT1+0.007~+0.015
1 Piece(s)Available

12 Days or more

11.51506240MT1+0.007~+0.015
1 Piece(s)Available

9 Days or more

121506240MT1+0.007~+0.015
1 Piece(s)Available

12 Days or more

12.51506240MT1+0.007~+0.015
1 Piece(s)Available

12 Days or more

131508240MT1+0.007~+0.015
1 Piece(s)Available

12 Days or more

13.51508240MT1+0.007~+0.015
1 Piece(s)Available

12 Days or more

141508240MT1+0.007~+0.015
1 Piece(s)Available

12 Days or more

14.51508280MT2+0.007~+0.015
1 Piece(s)Available

12 Days or more

151508280MT2+0.007~+0.015
1 Piece(s)Available

12 Days or more

15.51508280MT2+0.007~+0.015
1 Piece(s)Available

12 Days or more

161508280MT2+0.007~+0.015
1 Piece(s)Available

12 Days or more

82006290MT1+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.52006290MT1+0.006~+0.012
1 Piece(s)Available

12 Days or more

92006290MT1+0.006~+0.012
1 Piece(s)Available

12 Days or more

9.52006290MT1+0.006~+0.012
1 Piece(s)Available

12 Days or more

102006290MT1+0.006~+0.012
1 Piece(s)Available

12 Days or more

10.52006290MT1+0.007~+0.015
1 Piece(s)Available

12 Days or more

112006290MT1+0.007~+0.015
1 Piece(s)Available

12 Days or more

11.52006290MT1+0.007~+0.015
1 Piece(s)Available

12 Days or more

122006290MT1+0.007~+0.015
1 Piece(s)Available

12 Days or more

12.52006290MT1+0.007~+0.015
1 Piece(s)Available

12 Days or more

132008290MT1+0.007~+0.015
1 Piece(s)Available

12 Days or more

13.52008290MT1+0.007~+0.015
1 Piece(s)Available

12 Days or more

142008290MT1+0.007~+0.015
1 Piece(s)Available

12 Days or more

14.52008330MT2+0.007~+0.015
1 Piece(s)Available

12 Days or more

152008330MT2+0.007~+0.015
1 Piece(s)Available

12 Days or more

15.52008330MT2+0.007~+0.015
1 Piece(s)Available

12 Days or more

162008330MT2+0.007~+0.015
1 Piece(s)Available

12 Days or more

16.52008330MT2+0.007~+0.015
1 Piece(s)Available

12 Days or more

172008330MT2+0.007~+0.015
1 Piece(s)Available

12 Days or more

17.52008330MT2+0.007~+0.015
1 Piece(s)Available

12 Days or more

182008330MT2+0.007~+0.015
1 Piece(s)Available

12 Days or more

18.52008330MT2+0.008~+0.017
1 Piece(s)Available

12 Days or more

192008330MT2+0.008~+0.017
1 Piece(s)Available

12 Days or more

19.52008330MT2+0.008~+0.017
1 Piece(s)Available

12 Days or more

202008330MT2+0.008~+0.017
1 Piece(s)Available

12 Days or more

20.52008330MT2+0.008~+0.017
1 Piece(s)Available

12 Days or more

212008330MT2+0.008~+0.017
1 Piece(s)Available

12 Days or more

21.52008330MT2+0.008~+0.017
1 Piece(s)Available

12 Days or more

222008330MT2+0.008~+0.017
1 Piece(s)Available

12 Days or more

22.52008330MT2+0.008~+0.017
1 Piece(s)Available

12 Days or more

232008330MT2+0.008~+0.017
1 Piece(s)Available

12 Days or more

23.52008349MT3+0.008~+0.017
1 Piece(s)Available

12 Days or more

242008349MT3+0.008~+0.017
1 Piece(s)Available

12 Days or more

24.52008349MT3+0.008~+0.017
1 Piece(s)Available

12 Days or more

252008349MT3+0.008~+0.017
1 Piece(s)Available

12 Days or more

2620010349MT3+0.008~+0.017
1 Piece(s)Available

12 Days or more

2720010349MT3+0.008~+0.017

Loading...

Basic Information

Shank Type Morse Taper Shank work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel Coating Y/N NA
Groove Shape Straight Base Blade Y/N NA Tool Material Type Cobalt HSS
Diameter tolerance m5 Tip chamfer angle 45° BT. 0.03/100

Additional Products in this Category

Tech Support