(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Straight Reamers - Morse Tapered Shank, Bridge Type, BR

HSS Straight Reamers - Morse Tapered Shank, Bridge Type, BR
  • Volume Discount

Used for large reamer allowances. Uses MCo material (cobalt high speed steel).

Part Number

Configured Part Number is shown.

Part Number
BR140
BR145
BR150
BR155
BR160
BR165
BR170
BR175
BR180
BR185
BR190
BR195
BR200
BR205
BR210
BR215
BR220
BR225
BR230
BR235
BR240
BR245
BR250
BR255
BR260
BR265
BR270
BR275
BR280
BR285
BR290
BR295
BR300
BR305
BR310
BR315
BR320
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Tip diameter Number of flutes NT Chamfer length
(mm)
Overall Length L
(mm)
shank No Diameter tolerance details
1 Piece(s)Available

10 Days or more

1411010560200MT2-0.027~0
1 Piece(s)Available

12 Days or more

14.511010560200MT2-0.027~0
1 Piece(s)Available

12 Days or more

1511010.5560200MT2-0.027~0
1 Piece(s)Available

12 Days or more

15.511011560200MT2-0.027~0
1 Piece(s)Available

10 Days or more

1611011.5560200MT2-0.027~0
1 Piece(s)Available

12 Days or more

16.511012560200MT2-0.027~0
1 Piece(s)Available

12 Days or more

1712012.5560210MT2-0.027~0
1 Piece(s)Available

12 Days or more

17.512013560210MT2-0.027~0
1 Piece(s)Available

8 Days or more

1812013.5560210MT2-0.027~0
1 Piece(s)Available

12 Days or more

18.512014560210MT2-0.033~0
1 Piece(s)Available

12 Days or more

1912014.5560210MT2-0.033~0
1 Piece(s)Available

12 Days or more

19.514014.5575260MT3-0.033~0
1 Piece(s)Available

12 Days or more

2014014.5575260MT3-0.033~0
1 Piece(s)Available

12 Days or more

20.514015575260MT3-0.033~0
1 Piece(s)Available

12 Days or more

2115515.5575270MT3-0.033~0
1 Piece(s)Available

12 Days or more

21.515516575270MT3-0.033~0
1 Piece(s)Available

8 Days or more

2215516.5575270MT3-0.033~0
1 Piece(s)Available

12 Days or more

22.515517575270MT3-0.033~0
1 Piece(s)Available

12 Days or more

2315517.5575270MT3-0.033~0
1 Piece(s)Available

12 Days or more

23.515518575270MT3-0.033~0
1 Piece(s)Available

12 Days or more

2416518.5575280MT3-0.033~0
1 Piece(s)Available

12 Days or more

24.516519575280MT3-0.033~0
1 Piece(s)Available

12 Days or more

2516519.5575280MT3-0.033~0
1 Piece(s)Available

12 Days or more

25.516519.2690280MT3-0.033~0
1 Piece(s)Available

12 Days or more

2618020690310MT3-0.033~0
1 Piece(s)Available

12 Days or more

26.518020.5690310MT3+0.008~+0.017
1 Piece(s)Available

12 Days or more

2718021690310MT3-0.033~0
1 Piece(s)Available

12 Days or more

27.518021.5690310MT3-0.033~0
1 Piece(s)Available

12 Days or more

2818022690310MT3-0.033~0
1 Piece(s)Available

12 Days or more

28.518022.5690310MT3-0.033~0
1 Piece(s)Available

12 Days or more

2919023690320MT3-0.033~0
1 Piece(s)Available

12 Days or more

29.519023.5690320MT3-0.033~0
1 Piece(s)Available

12 Days or more

3019024690320MT3-0.033~0
1 Piece(s)Available

12 Days or more

30.519024.5690320MT3-0.039~0
1 Piece(s)Available

12 Days or more

3119025690320MT3-0.039~0
1 Piece(s)Available

12 Days or more

31.519025.5690320MT3-0.039~0
1 Piece(s)Available

12 Days or more

3219026690320MT3-0.039~0

Loading...

  1. 1

Basic Information

Shank Type Morse Taper Shank work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Straight Base Blade Y/N NA Tool Material Type Cobalt HSS
Diameter tolerance h8 Tip chamfer angle 55° Chamfer taper 1/12
BT. 0.03/100

Additional Products in this Category

Tech Support