(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, DLC Coated, SSND

Carbide Solid Drill Bits - Straight Shank, DLC Coated, SSND
  • Volume Discount

The weld prevention effect of the pure DLC coating provides an astonishingly long service life.

Part Number

Configured Part Number is shown.

Part Number
SSND025
SSND026
SSND027
SSND028
SSND029
SSND030
SSND031
SSND032
SSND033
SSND034
SSND035
SSND036
SSND037
SSND038
SSND039
SSND040
SSND041
SSND042
SSND043
SSND044
SSND045
SSND046
SSND047
SSND048
SSND049
SSND050
SSND051
SSND052
SSND053
SSND054
SSND055
SSND056
SSND057
SSND058
SSND059
SSND060
SSND061
SSND062
SSND063
SSND064
SSND065
SSND066
SSND067
SSND068
SSND069
SSND070
SSND071
SSND072
SSND073
SSND074
SSND075
SSND076
SSND077
SSND078
SSND079
SSND080
SSND081
SSND082
SSND083
SSND084
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) D
(mm)
Blade length ℓ
(mm)
Overall Length L
(mm)
Shank Type shank diameter
(mm)
1 Piece(s)Available

12 Days or more

2.51550straight shank3
1 Piece(s)Available

12 Days or more

2.61650straight shank3
1 Piece(s)Available

12 Days or more

2.71650straight shank3
1 Piece(s)Available

12 Days or more

2.81650straight shank3
1 Piece(s)Available

12 Days or more

2.91650straight shank3
1 Piece(s)Available

12 Days or more

31850straight shank3
1 Piece(s)Available

12 Days or more

3.11858straight shank4
1 Piece(s)Available

12 Days or more

3.21858straight shank4
1 Piece(s)Available

12 Days or more

3.31858straight shank4
1 Piece(s)Available

12 Days or more

3.41858straight shank4
1 Piece(s)Available

12 Days or more

3.51858straight shank4
1 Piece(s)Available

12 Days or more

3.62058End Mill Shank4
1 Piece(s)Available

12 Days or more

3.72058straight shank4
1 Piece(s)Available

12 Days or more

3.82058straight shank4
1 Piece(s)Available

12 Days or more

3.92058straight shank4
1 Piece(s)Available

12 Days or more

42258straight shank4
1 Piece(s)Available

12 Days or more

4.12660straight shank5
1 Piece(s)Available

12 Days or more

4.22660straight shank5
1 Piece(s)Available

12 Days or more

4.32660straight shank5
1 Piece(s)Available

12 Days or more

4.42660straight shank5
1 Piece(s)Available

12 Days or more

4.52660straight shank5
1 Piece(s)Available

12 Days or more

4.62660straight shank5
1 Piece(s)Available

12 Days or more

4.72660straight shank5
1 Piece(s)Available

12 Days or more

4.82660straight shank5
1 Piece(s)Available

12 Days or more

4.92660straight shank5
1 Piece(s)Available

12 Days or more

52660straight shank5
1 Piece(s)Available

12 Days or more

5.12868straight shank6
1 Piece(s)Available

12 Days or more

5.22868straight shank6
1 Piece(s)Available

12 Days or more

5.32868straight shank6
1 Piece(s)Available

12 Days or more

5.42868straight shank6
1 Piece(s)Available

12 Days or more

5.52868straight shank6
1 Piece(s)Available

12 Days or more

5.63068straight shank6
1 Piece(s)Available

12 Days or more

5.73068straight shank6
1 Piece(s)Available

12 Days or more

5.83068straight shank6
1 Piece(s)Available

12 Days or more

5.93068straight shank6
1 Piece(s)Available

12 Days or more

63068straight shank6
1 Piece(s)Available

12 Days or more

6.13479straight shank7
1 Piece(s)Available

12 Days or more

6.23479straight shank7
1 Piece(s)Available

12 Days or more

6.33479straight shank7
1 Piece(s)Available

12 Days or more

6.43479straight shank7
1 Piece(s)Available

12 Days or more

6.53479straight shank7
1 Piece(s)Available

12 Days or more

6.63879straight shank7
1 Piece(s)Available

12 Days or more

6.73879straight shank7
1 Piece(s)Available

12 Days or more

6.83879straight shank7
1 Piece(s)Available

12 Days or more

6.93879straight shank7
1 Piece(s)Available

12 Days or more

73879straight shank7
1 Piece(s)Available

12 Days or more

7.14086straight shank8
1 Piece(s)Available

12 Days or more

7.24086straight shank8
1 Piece(s)Available

12 Days or more

7.34086straight shank8
1 Piece(s)Available

12 Days or more

7.44086straight shank8
1 Piece(s)Available

12 Days or more

7.54086straight shank8
1 Piece(s)Available

12 Days or more

7.64086straight shank8
1 Piece(s)Available

12 Days or more

7.74086straight shank8
1 Piece(s)Available

12 Days or more

7.84086straight shank8
1 Piece(s)Available

12 Days or more

7.94086straight shank8
1 Piece(s)Available

12 Days or more

84086straight shank8
1 Piece(s)Available

12 Days or more

8.14086straight shank9
1 Piece(s)Available

12 Days or more

8.24086straight shank9
1 Piece(s)Available

12 Days or more

8.34086straight shank9
1 Piece(s)Available

12 Days or more

8.44086straight shank9

Loading...

Basic Information

work material general steel / Cast Iron / Aluminum / Copper Tool Material Type Carbide Coating Y/N Available
Coating Type DLC With/without Oil Hole NA tip angle(°) 118
Blade diameter tolerance h7 Shank diameter tolerance h6

Additional Products in this Category

Tech Support