(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SCD2A End Mill with Corner R, 2-Flute, OK Coated

SCD2A End Mill with Corner R, 2-Flute, OK Coated
  • Volume Discount

The adoption of a long shank allows for corner rounding in deep sections.

Part Number

Configured Part Number is shown.

Part Number
SCD2A040R02
SCD2A040R05
SCD2A040R10
SCD2A060R02
SCD2A060R05
SCD2A060R10
SCD2A080R05
SCD2A080R10
SCD2A080R15
SCD2A080R20
SCD2A100R05
SCD2A100R10
SCD2A100R15
SCD2A100R20
SCD2A120R05
SCD2A120R10
SCD2A120R15
SCD2A120R20
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
1 Piece(s)Available

12 Days or more

40.212706
1 Piece(s)Available

12 Days or more

40.512706
1 Piece(s)Available

12 Days or more

4112706
1 Piece(s)Available

12 Days or more

60.220806
1 Piece(s)Available

12 Days or more

60.520806
1 Piece(s)Available

12 Days or more

6120806
1 Piece(s)Available

12 Days or more

80.525908
1 Piece(s)Available

12 Days or more

8125908
1 Piece(s)Available

12 Days or more

81.525908
1 Piece(s)Available

12 Days or more

8225908
1 Piece(s)Available

12 Days or more

100.53010010
1 Piece(s)Available

12 Days or more

1013010010
1 Piece(s)Available

12 Days or more

101.53010010
1 Piece(s)Available

12 Days or more

1023010010
1 Piece(s)Available

12 Days or more

120.53611012
1 Piece(s)Available

12 Days or more

1213611012
1 Piece(s)Available

12 Days or more

121.53611012
1 Piece(s)Available

12 Days or more

1223611012

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium Number of flutes(sheet) 2 Type radius
Machining Application Plane / Groove Coating OK Coated Torsion Angle (θ) Standard torsion (30-40°)
Blade diameter tolerance(mm) -0.03~-0.01

Additional Products in this Category

Tech Support