(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SCD2 End Mill with Corner R, 2-Flute, Non-Coated

SCD2 End Mill with Corner R, 2-Flute, Non-Coated
  • Volume Discount

The adoption of a long shank allows for corner rounding in deep sections.

Part Number

Configured Part Number is shown.

Part Number
SCD2040R02
SCD2040R05
SCD2040R10
SCD2060R02
SCD2060R05
SCD2060R10
SCD2080R05
SCD2080R10
SCD2080R15
SCD2080R20
SCD2100R05
SCD2100R10
SCD2100R15
SCD2100R20
SCD2120R05
SCD2120R10
SCD2120R15
SCD2120R20
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
1 Piece(s)Available

12 Days or more

40.212706
1 Piece(s)Available

12 Days or more

40.512706
1 Piece(s)Available

12 Days or more

4112706
1 Piece(s)Available

12 Days or more

60.220806
1 Piece(s)Available

12 Days or more

60.520806
1 Piece(s)Available

12 Days or more

6120806
1 Piece(s)Available

12 Days or more

80.525908
1 Piece(s)Available

12 Days or more

8125908
1 Piece(s)Available

12 Days or more

81.525908
1 Piece(s)Available

12 Days or more

8225908
1 Piece(s)Available

12 Days or more

100.53010010
1 Piece(s)Available

12 Days or more

1013010010
1 Piece(s)Available

12 Days or more

101.53010010
1 Piece(s)Available

12 Days or more

1023010010
1 Piece(s)Available

12 Days or more

120.53611012
1 Piece(s)Available

12 Days or more

1213611012
1 Piece(s)Available

12 Days or more

121.53611012
1 Piece(s)Available

12 Days or more

1223611012

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Aluminum / Copper Number of flutes(sheet) 2 Type radius
Machining Application Plane / Groove Coating Non-Coated Torsion Angle (θ) Standard torsion (30-40°)
Blade diameter tolerance(mm) -0.03~-0.01

Additional Products in this Category

Tech Support