(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEE4LA Long High-Helix End Mill, 4-Flute, OK Coated

SEE4LA Long High-Helix End Mill, 4-Flute, OK Coated
  • Volume Discount

The high helical groove of the long blade enables a wide range of side milling and machining of deep sections.

Part Number

Configured Part Number is shown.

Part Number
SEE4LA030
SEE4LA040
SEE4LA050
SEE4LA060
SEE4LA080
SEE4LA100
SEE4LA120
SEE4LA160
SEE4LA200
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

315670
1 Piece(s)Available

12 Days or more

420670
1 Piece(s)Available

12 Days or more

525680
1 Piece(s)Available

12 Days or more

630680
1 Piece(s)Available

12 Days or more

836890
1 Piece(s)Available

12 Days or more

104510100
1 Piece(s)Available

12 Days or more

125012110
1 Piece(s)Available

12 Days or more

166416140
1 Piece(s)Available

12 Days or more

208020150

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium Number of flutes(sheet) 4 Type High Helical
Coating OK Coated Machining Application Plane / Side / Countersinking Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support