(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

SED2MA Medium Square End Mill, 2-Flute, OK Coated

SED2MA Medium Square End Mill, 2-Flute, OK Coated
  • Volume Discount

A 2-flute OK coated end mill with semi-long flutes which enable use in slightly deeper machining work.

Part Number

Configured Part Number is shown.

Part Number
SED2MA010
SED2MA020
SED2MA030
SED2MA040
SED2MA050
SED2MA060
SED2MA080
SED2MA100
SED2MA120
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

14445
1 Piece(s)Available

12 Days or more

28445
1 Piece(s)Available

12 Days or more

312645
1 Piece(s)Available

12 Days or more

416645
1 Piece(s)Available

12 Days or more

520650
1 Piece(s)Available

12 Days or more

622650
1 Piece(s)Available

12 Days or more

824860
1 Piece(s)Available

12 Days or more

10301070
1 Piece(s)Available

12 Days or more

12361275

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium Number of flutes(sheet) 2 Type Square
Coating OK Coated Machining Application Plane / Side / Groove Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support